7 Revision History
Changes from Revision * (November 2024) to Revision A (May 2025)
- Updated contents to support all
LMX2x EVM variantsGo
- Updated the frequency range in the Features
sectionGo
- Updated the Introduction section contents to support all EVM
variantsGo
- Updated the Kit Contents section to support all EVM variantsGo
- Updated the frequency range and contents to support all EVM
variantsGo
- Updated the frequency range and contents to support all EVM
variantsGo
- Updated the Jumper Information section to support all EVM
variants.Go
- Updated the Power Requirements section to support all EVM
variantsGo
- Updated the Test Points section to support all EVM variantsGo
- Changed the LMX2624-SP device to LMX device in the USB2ANY
InterfaceGo
- Updated the Evaluation Setup section contents to support all EVM
variantsGo
- Updated frequency range in the RF Output sectionGo
- Updated the contents of the VCO Calibration section to support all EVM
variantsGo
- Changed the LMX2624-SP device to the LMX device in the Full Assist Operation section Go
- Updated the SYSREF section to support all EVM variantsGo
- Added Toggle SysRefReq pin operation in SYSREF Pulse Generation
sectionGo
- Changed the LMX2624-SP device to LMX device in the SYSREF Repeater Mode
sectionGo
- Changed LMX2624-SP devices to LMX devices in the Phase Synchronization
sectionGo
- Changed the LMX2624-SP device to the LMX device in the Category 1b and Category 2
SYNC sectionGo
- Updated the Pin Mode section to support all EVM variantsGo
- Updated the PCB RevB schematic in the Schematics sectionGo
- Updated the PCB Layouts section with the RevB PCB layoutGo