At a minimum, evaluation of the EVM requires:
- A DC power supply capable of at least 5V, 2A
- A high quality signal source, such as an SMA100B
- A spectrum analyzer or phase noise analyzer up to 26GHz
- A PC running Windows 7 or a more recent version with TICS Pro software installed
Full evaluation requires the following additional hardware:
- A high speed 4-channel oscilloscope capable of resolving 5ps step size for phase
adjustment and SYSREF delay evaluation
- An arbitrary function generator or a pulse source capable of outputting square
wave continuous clock or pulses for phase synchronization and SYSREF
evaluation