SNAU308A November 2024 – May 2025
Connect OSCIN_P SMA connector to a high quality signal source such as an SMA100B signal generator. Set the output power of the signal generator to 10dBm.
Input can be driven differentially. Populate R56, connect both OSCIN_P and OSCIN_N SMA connectors to a balun or a differential clock source. Populate R55, R59 or R60 properly to match the input signal termination requirement.
Figure 2-3 Reference Clock