SNAU308A November 2024 – May 2025
| Parameter | Value | Conditions |
|---|---|---|
| Supply voltage | VCCIN: 3.3V | Onboard LDO is bypassed |
| VCCIN: 3.6 to 4.0V VBIAS: 5.0V (LMX2624-SP, LMX2695-SEP) |
Onboard LDO output is 3.3V | |
| Supply current | 1.1A maximum. | Configuration dependent |
| OSCIN input frequency | 5MHz to 1GHz | 10dBm |
| RF output frequency | 4.88MHz to 28GHz | RFOUTA, RFOUTB |
| SYSREF | Continuous clock generation, Pulser generation, Repeater mode |
RFOUTB |