SNLA224B June 2014 – October 2025 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 68uH 5.3mm x 5mm | VLS5030EX-680M-D | TDK |
| L2 | Inductor, 3.3uH 3mm x 3mm | VLS3015CX-3R3M-H | |
| L3 | Inductor, 2.2uH 2.2mm x 1.25mm | ADL2012-2R2M-T01 | |
| R1 | 1.5kΩ | ||
| R2 | 1kΩ |