SNLA224B June 2014 – October 2025 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 22uH 3.3mm × 2.67mm | 1210POC-223 | Coilcraft |
| L2 | Inductor, 0.56uH 1.14mm × 0.635mm | PFL1005-561 | |
| R1 | 5.1kΩ |