SNLA224B June 2014 – October 2025 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 10uH 3.2mm x 2.5mm | ADM32FSC-100M | TDK |
| L2 | Inductor, 1.5uH 2.2mm x 1.25mm | ADL2012-1R5M-T01 | |
| L3 | |||
| R1 | 1.5kΩ | ||
| R2 |