SNLA224B June 2014 – October 2025 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 10uH 5.87mm × 4.98mm | 1812PS-103 | Coilcraft |
| L2 | Inductor, 1uH 2.2mm × 1.45mm | PFL2015-102 | |
| L3 | Inductor, 0.47uH 1.8mm × 1.07mm | PFL1609-471 | |
| R1 | 3kΩ |