SNLA224B June 2014 – October 2025 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 10uH 4mm × 4mm | LQH44PH100MPR | Murata |
| L2 | Inductor, 3.3uH 3.2mm × 2.5mm | LQW32FT3R3M0H | |
| L3 | Inductor,
120nH 1.6mm × 0.8mm | LQW18CNR12J0H | |
| L4 | |||
| R2 | 3kΩ |