SNLA224B June 2014 – October 2025 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 100uH 5mm x 5.3mm | VLS5045EX-101M-H | TDK |
| L2 | Inductor, 2.2uH 2.2mm x 1.25mm | ADL2012-2R2M-T01 | |
| R1 | 1kΩ | ||
| R2 | 2kΩ |