SNLA224B June 2014 – October 2025 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 100uH 3.9mm x 3.9mm | LPS4040-104 | Coilcraft |
| L2 | Inductor, 6.8uH 3.3mm x 2.67mm | 1210POC-682 | |
L3 | Inductor, 1uH 2.2mm x 1.45mm | PFL2015-102 | |
L4 | Inductor, 0.47uH 1.8mm x 1.07mm | PFL1609-471 | |
| R1 | 2.61kΩ | ||
R2 | 3.6kΩ |