SNLA224B June 2014 – October 2025 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 100uH 3.9mm x 3.9mm | LPS4018-104 | Coilcraft |
| L2 | Inductor, 6.8uH 3.2mm x 1.4mm | 1205POC-682 | |
L3 | Inductor, 1uH 1.8mm x 1.07mm | PFL1609-102 | |
L4 | Inductor, 0.18uH 1.14mm x 0.635mm | PFL1005-181 | |
| R1 | 2.6kΩ | ||
R2 | 3.6kΩ |