SNOSDG7 May 2025 TPS7H6101-SEP
ADVANCE INFORMATION
Over ambient temperature operating range TA = 25°C , VIN = 10V, HVIN = VSW_LS = 5V, VSW_HS = GND = 0V, IDS(HS) = IDS(LS) = 1mA (unless otherwise noted).
| VIN = 10V |
| RLH = 57.6kΩ | FSW = 500kHz |
| RLH = 35.7kΩ | FSW = 500kHz |
| PWM mode |
| PWM mode |
| Synchronous half-bridge buck regulator | ||
| L = 22μH | DCRL = 2.64mΩ | |
| RHL = 57.6kΩ | VIN = 10V |
| IIM Mode | FSW = 500kHz |
| RLH = 35.7kΩ | VIN = 10V |
| IIM mode |
| IIM mode |