SNOSDG7 May 2025 TPS7H6101-SEP
ADVANCE INFORMATION

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TPS7H6101MNPRNSEPQ1 | LGA | NPR | 64 | 250 | 178.0 | 24.4 | 9.4 | 12.9 | 1.5 | 12.0 | 24.0 | Q1 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| TPS7H6101MNPRNSEPQ1 | LGA | NPR | 64 | 250 | 213.0 | 191.0 | 55.0 |