SNOSDG7 May 2025 TPS7H6101-SEP
ADVANCE INFORMATION
The TPS7H6101 is a rad-tolerant GaN FET half bridge power stage with electrically isolated high side and low side gate drive and GaN FETs. A typical application example shows the TPS7H6101 as a step down converter taking a 100V main bus to a 28V rail with 10A output current; the following example is an open-loop example, however a closed loop implementation can be achieved with the addition of a PWM controller shuch as the TPS7H5005-SEP.