SNOSDG7 May 2025 TPS7H6101-SEP
ADVANCE INFORMATION
The recommended bias supply voltage range for TPS7H6101 is from 10V to 14V. The TPS7H6101 is designed for use with a well regulated input voltage. The BOOT voltage which supplies the high-side driver is required to be between 8V to 14V. Minimizing the voltage drop along the bootstrap charging path is essential to prevent the high-side driver from inadvertently entering into undervoltage lockout at any time during normal operation.
A local bypass capacitor must be placed between the VIN and GND pins. Place the bootstrap capacitor in as close proximity to the device as permissible. TI recommends a low-ESR, low-ESL, ceramic, surface-mount capacitors (X7R or better) for the connections at VIN and BOOT.