SNOSDG7 May 2025 TPS7H6101-SEP
ADVANCE INFORMATION
The TPS7H6101 contains three internal linear regulators: BP5L, BP7L, and BP5H. BP5L and BP7L are included on the low side of the driver. These linear regulators provide 5V and 7V, respectively, as the nominal output voltages.
BP5L is used to power the low-side logic circuitry as well as the low-side gate drive voltage. The BP5L regulator has an accuracy of 5V +3.5% /-5% to provide the proper voltage for driving GaN FETs.
BP7L powers the low-side transmitters within the driver. A minimum capacitor of 1μF is also required from the BP7L pin to GND and PAD GND must be externally connected and placed as close as possible to the package TPS7H6101-SP.
On the high side, the voltage on BOOT serves as the input to the high side linear regulator BP5H. Similar to BP5L on the low-side, this regulator is used to power the high-side logic circuitry while providing the 5V +3.5%/-5% high-side gate voltage to the high side FET. A minimum capacitor of 1μF is required from BP5H to SW_HS. The recommendation for all internal linear regulators is that these not be externally loaded other than where indicated within this document.