SNOSDG7 May 2025 TPS7H6101-SEP
ADVANCE INFORMATION
| DESIGN PARAMETER | DESIGN VALUE |
|---|---|
| INPUT CHARACTERISTICS | |
| Input Voltage, VIN | 100V |
| OUTPUT CHARACTERISTICS | |
| Output voltage, VOUT | 28V |
| Output current, IOUT | 10A |
| SYSTEM CHARACTERISTICS | |
| Switching Frequency, FSW | 100kHz |
| Full-load efficiency, ηFL_28 ( VO = 28V,VIN = 100V, IO = 10A) | 90% |