SNOSDJ7A February 2025 – December 2025 LMG3650R025
PRODMIX
| PIN | TYPE(1) | DESCRIPTION | ||||
|---|---|---|---|---|---|---|
| NAME | LMG3650R025 | LMG3651R025 | LMG3656R025 | LMG3657R025 | ||
| SRC | 1 - 4 | 1 - 4 | 1 - 4 | 1 - 4 | P | GaN FET source. |
| FLT/RDRV | 5 | 5 | 5 | 5 | O, I | Fault monitoring and drive strength selection pin. Connect a resistor from this pin to GND to set the turn-on drive strength. Connect a resistor in series with capacitor from this pin to GND to set the turn-off drive strength. Slew rates are set one time at the time of power up, then the pin is used for fault monitoring. |
| VDD | 6 | 6 | 6 | 6 | P | Device input supply |
| GND | 7 | — | — | — | G | Signal ground. Internally connected to SRC, and THERMAL PAD. |
| LDO5V | — | 7 | — | — | P | 5V LDO output for external digital isolator. |
| ZVD | — | — | 7 | — | O | Push-pull digital output that provides zero-voltage detection signal to indicate if device achieves zero-voltage switching in current switching cycle. |
| ZCD | — | — | — | 7 | O | Push-pull digital output that sets ZCD pin high when the drain-to-source current is negative and transitions to low upon detecting the zero-crossing point. |
| IN | 8 | 8 | 8 | 8 | I | CMOS compatible non inverting input used to turn the FET on and off |
| DRN | 9 | 9 | 9 | 9 | P | GaN FET drain |
| THERMAL PAD | — | — | — | — | — | Thermal pad. |