SNOSDJ7A February 2025 – December 2025 LMG3650R025
PRODMIX
ZVD Timing Specifications defines the switching timings related to the zero-voltage detection (ZVD) block, and shows the drain-to-source voltage, IN pin signal, and ZVD output signals of the device. When the device achieves zero-voltage switching (ZVS), the ZVD pin outputs a pulse-signal with width TWD_ZVD, and the delay time in between IN pins rising edge and ZVD pulses rising edge is defined as TDL_ZVD. A certain third quadrant conduction time is required to allow the device detecting a zero-voltage switching, and T3rd_ZVD indicates this timing. See the Zero-Voltage Detection (ZVD) (LMG3656R070 Only) section for more information about the ZVD timing parameters.