SNOSDJ7A February   2025  – December 2025 LMG3650R025

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Switching Parameters
      1. 6.1.1 Turn-On Times
      2. 6.1.2 Turn-Off Times
      3. 6.1.3 Drain-Source Turn-On and Turn-off Slew Rate
      4. 6.1.4 Zero-Voltage Detection Times (LMG3656R025 only)
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
      1. 7.2.1 LMG3650R025 Functional Block Diagram
      2. 7.2.2 LMG3651R025 Functional Block Diagram
      3. 7.2.3 LMG3656R025 Functional Block Diagram
      4. 7.2.4 LMG3657R025 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Drive Strength Adjustment
      2. 7.3.2 GaN Power FET Switching Capability
      3. 7.3.3 VDD Supply
      4. 7.3.4 Overcurrent and Short-Circuit Protection
      5. 7.3.5 Overtemperature Protection
      6. 7.3.6 UVLO Protection
      7. 7.3.7 Fault Reporting
      8. 7.3.8 Auxiliary LDO (LMG3651R025 Only)
      9. 7.3.9 Zero-Voltage Detection (ZVD) (LMG3656R025 Only)
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Detailed Design Procedure
        1. 8.2.1.1 Slew Rate Selection
        2. 8.2.1.2 Signal Level-Shifting
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Using an Isolated Power Supply
      2. 8.3.2 Using a Bootstrap Diode
        1. 8.3.2.1 Diode Selection
        2. 8.3.2.2 Managing the Bootstrap Voltage
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Solder-Joint Reliability
        2. 8.4.1.2 Power-Loop Inductance
        3. 8.4.1.3 Signal-Ground Connection
        4. 8.4.1.4 Bypass Capacitors
        5. 8.4.1.5 Switch-Node Capacitance
        6. 8.4.1.6 Signal Integrity
        7. 8.4.1.7 High-Voltage Spacing
        8. 8.4.1.8 Thermal Recommendations
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1.     PACKAGE OPTION ADDENDUM
    2. 11.1 Tape and Reel Information
    3.     70

Zero-Voltage Detection (ZVD) (LMG3656R025 Only)

The zero-voltage switching (ZVS) converters are widely used to improve the power converter’s efficiency. However, in those soft-switching topologies like LLC and triangular current mode (TCM) totem pole PFC, the device can lose ZVS depending on the load condition, inductor, magnetic parameters and control techniques, which affects the system efficiency. To insure ZVS, certain design margins or additional circuits are needed which sacrifices the converter performance and adds components.

To simplify the system design for soft-switching converters, the LMG3656R025 part integrates a zero-voltage detection (ZVD) circuit that provides a digital feedback signal to indicate if the device has achieved ZVS in the current switching cycle. The circuit diagram is shown in Circuit Diagram for Zero-Voltage Detection Circuit Block Diagram. When the IN pin signal goes high, the logic circuit checks if the device VDS has reached below -1V to determine whether the device achieves zero voltage switching in the switching cycle. Once a ZVS is identified, a pulse-output with a width of TWD_ZVD is sent out from the ZVD pin, after a delay time of TDL_ZVD as indicated in ZVD Timing Specifications. Note that a certain third quadrant conduction time is required to allow the device detecting a zero-voltage switching, and T3rd_ZVD is a function of the gate driver strength.

LMG3650R025 LMG3651R025 LMG3656R025 LMG3657R025 Circuit Diagram for Zero-Voltage
          Detection Circuit Block Diagram Figure 7-5 Circuit Diagram for Zero-Voltage Detection Circuit Block Diagram

ZVD Function in a CCM Buck Converter shows the waveforms of the ZVD pin corresponding to a continuous conduction mode buck converter. These waveforms demonstrate how ZVD function works in both hard-switching and soft-switching conditions. For IL in the waveforms in ZVD Function in a CCM Buck Converter load current going out of the switch node is positive. In CCM buck operation, the high-side device is the hard-switching device while the low-side device can achieve zero-voltage switching with a proper dead-time settings. In the first switching cycle when low-side device IN pin rises, the switch-node voltage VDS drops below zero and stays in third quadrant conduction for a period of T1. Since this third quadrant conduction time T1 is larger than the detection time T3rd_ZVD specified in Electrical Characteristics, a zero-voltage transition is identified and the ZVD pin outputs a pulse signal. The pulse width of the ZVD pulse is also defined in the electrical characteristic table as TWD. In the second switching cycle, the device is turned on earlier, and the third quadrant conduction time T2 is less than T3rd_ZVD. Since T2 is less than T3rd_ZVD, the ZVD signal stays low, even though the device achieves ZVS. In the third switching cycle, the IN pin signal is advanced even earlier, and the device is in partial hard-switching. Accordingly, the ZVD output stays low when a ZVS transition is not acheived. Note the high side ZVD output stays low in this CCM buck operation as the high side device is always hard-switching turn-on.

LMG3650R025 LMG3651R025 LMG3656R025 LMG3657R025 ZVD Function in a CCM Buck
          Converter Figure 7-6 ZVD Function in a CCM Buck Converter

The ZVD function facilitates the control in soft-switching topology. ZVD Function in a TCM TP PFC Converter illustrate the facilitation with the ZVD waveforms in a TCM totem pole PFC. This diagram shows the positive half line-cycle with VIN greater than half of VOUT. For IL in the waveforms in ZVD Function in a TCM TP PFC Converter load current going into the switch node is defined as positive. In the first switching cycle, the load current builds enough negative current, and the low-side device achieves ZVS with a clear third quadrant conduction time beyond T3rd_DET. Therefore, the ZVD pin outputs a pulse signal. The ZVD pulses are missing in the next two switching cycles because the third quadrant conduction time shortens in second cycle and the device loses ZVS in the third cycle.

LMG3650R025 LMG3651R025 LMG3656R025 LMG3657R025 ZVD Function in a TCM TP PFC
          Converter Figure 7-7 ZVD Function in a TCM TP PFC Converter