SNOSDJ7A February   2025  – December 2025 LMG3650R025

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Switching Parameters
      1. 6.1.1 Turn-On Times
      2. 6.1.2 Turn-Off Times
      3. 6.1.3 Drain-Source Turn-On and Turn-off Slew Rate
      4. 6.1.4 Zero-Voltage Detection Times (LMG3656R025 only)
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
      1. 7.2.1 LMG3650R025 Functional Block Diagram
      2. 7.2.2 LMG3651R025 Functional Block Diagram
      3. 7.2.3 LMG3656R025 Functional Block Diagram
      4. 7.2.4 LMG3657R025 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Drive Strength Adjustment
      2. 7.3.2 GaN Power FET Switching Capability
      3. 7.3.3 VDD Supply
      4. 7.3.4 Overcurrent and Short-Circuit Protection
      5. 7.3.5 Overtemperature Protection
      6. 7.3.6 UVLO Protection
      7. 7.3.7 Fault Reporting
      8. 7.3.8 Auxiliary LDO (LMG3651R025 Only)
      9. 7.3.9 Zero-Voltage Detection (ZVD) (LMG3656R025 Only)
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Detailed Design Procedure
        1. 8.2.1.1 Slew Rate Selection
        2. 8.2.1.2 Signal Level-Shifting
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Using an Isolated Power Supply
      2. 8.3.2 Using a Bootstrap Diode
        1. 8.3.2.1 Diode Selection
        2. 8.3.2.2 Managing the Bootstrap Voltage
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Solder-Joint Reliability
        2. 8.4.1.2 Power-Loop Inductance
        3. 8.4.1.3 Signal-Ground Connection
        4. 8.4.1.4 Bypass Capacitors
        5. 8.4.1.5 Switch-Node Capacitance
        6. 8.4.1.6 Signal Integrity
        7. 8.4.1.7 High-Voltage Spacing
        8. 8.4.1.8 Thermal Recommendations
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1.     PACKAGE OPTION ADDENDUM
    2. 11.1 Tape and Reel Information
    3.     70

Power-Loop Inductance

The power loop, comprising of the two devices in the half bridge and the high-voltage bus capacitance, undergoes high di/dt during switching events. By minimizing the inductance of the power loop, ringing and electromagnetic interference (EMI) can reduce, as well as a reduction in the voltage stress on the devices.

Place the power devices as close as possible to minimize the power-loop inductance. Position the decoupling capacitors in line with the two devices, close to either device. In Section 8.4.2, the decoupling capacitors are placed on the same layer as the devices. The return path (PGND in this case) is located on second layer in close proximity to the top layer. By using inner layer and not bottom layer, the vertical dimension of the loop reduces, thus minimizing inductance. A large number of vias near both the device terminal and bus capacitance carry the high-frequency switching current to the inner layer, while minimizing impedance.

Estimate the power loop inductance based on the ringing frequency fring of the drain-source voltage switching waveform based on the following equation:

Equation 4. L p l = 1 4 π 2 f r i n g 2 C r i n g

In Equation 4, Cring is equal to COSS at the bus voltage (refer to Output Capacitance vs Drain-Source Voltage for the typical value) plus the drain-source parasitic capacitance from the board and load inductor or transformer.

As the parasitic capacitance of load components is hard to characterize, TI recommends capturing the VDS switching waveform without load components to estimate the power loop inductance. Typically, the power loop inductance of the Section 8.4.2 is approximately 2.5nH.