SPRAD14
April 2022
TDA4VM
,
TDA4VM-Q1
Trademarks
1
Introduction
2
Dual TDA4 System
2.1
Dual TDA4x SoC System Diagram
2.2
System Consideration and BOM Optimization
3
Camera Connection
3.1
Duplicate Front Camera Input to Two TDA4x SoCs
3.2
Connect Front Camera to Only one TDA4x
4
Boot Sequence Solution
4.1
Boot Solution Based on Dual Flash
4.2
Boot Solution Based on Single Flash
5
Multi-SoC Demo Based on PCIe
6
References
2
Dual TDA4 System