SPRAD14 April   2022 AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA821U , DRA821U-Q1 , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1 , TDA4VPE-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Dual TDA4 System
    1. 2.1 Dual TDA4x SoC System Diagram
    2. 2.2 System Consideration and BOM Optimization
  4. 3Camera Connection
    1. 3.1 Duplicate Front Camera Input to Two TDA4x SoCs
    2. 3.2 Connect Front Camera to Only one TDA4x
  5. 4Boot Sequence Solution
    1. 4.1 Boot Solution Based on Dual Flash
    2. 4.2 Boot Solution Based on Single Flash
  6. 5Multi-SoC Demo Based on PCIe
  7. 6References

Boot Sequence Solution

As Section 2.2 shows, depending on system BOM, different peripheral devices and boot modes may be required, which leads to different boot flow and boot time. Software is needed to take care boot flow depending on the specific hardware design. This section introduces two typical boot sequence solutions for reference.