SPRADC3 june 2023 AM2431 , AM2432 , AM2434 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1 , AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359 , AM4372 , AM4376 , AM4377 , AM4378 , AM4379 , AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM5749 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , AM6526 , AM6528 , AM6546 , AM6548
As the 8b-10b encoding method described in preceding sections describes, the 8-bit data generates 10-bit encoded data and is stored in 2 bytes of the REG_ENC register which leaves 6 bits unused in byte 2. The transmitting buffer is a 16-bit width so that the data can be combined and transmitted continuously to reduce the over-head. Figure 3-3 shows the optimized approach for transmitting encoded data:
One transmitting cycle pattern is 80-bits encoded data width (64-bits original data width) with 8 times encoding process.
Similar to the approach for transmitting encoded data, Figure 3-4 shows the optimized process for receiving decoded data:
One receiving cycle pattern is 80-bits decoded data width with 8 times decoding process.
The original frame pattern can be a 64-bit width with 16-bit preamble, 32-bit data words, and 16-bit CRC data. To increase the efficiency, RTU_PRU0 and RTU_PRU1 auxiliary cores can be used for encoding, decoding, and CRC16 workloading in parallel. Figure 3-5 shows a block diagram with both PRU and RTU cores.