SPRADJ6 November 2026 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR2188 , AWR2243 , AWR2544 , AWR2944 , AWR2944P , AWR6443 , AWR6843 , AWRL1432 , AWRL6432 , AWRL6844 , AWRL6888 , IWR1443 , IWR1642 , IWR1843 , IWR2188 , IWR2243 , IWR2944 , IWR6243 , IWR6443 , IWR6843 , IWRL1432 , IWRL6432 , IWRL6432W , IWRL6843 , IWRL6844
A single antenna can, in principle, both transmit and receive. However, FMCW radars transmit and receive simultaneously, so sharing one antenna requires a circulator or coupler to isolate the strong transmit signal from the weak received echo. Achieving adequate isolation at mmWave frequencies is difficult, and TX leakage can saturate the receiver and raise the noise floor. mmWave radar sensors therefore use separate transmit and receive antennas, which provide better isolation and more than 1TX or 1RX also enable MIMO virtual-array processing.
Range and radial velocity can be measured with just one transmitter and one receiver. Range comes from the beat frequency of the received chirp, and velocity from the phase change across successive chirps. Angle of arrival, however, requires at least two spatially separated receive channels, because angle is estimated from the phase difference of the echo across those channels. The minimum configuration for angle estimation is therefore 1TX–2RX, or equivalently 2TX–1RX using MIMO, where the transmitters are distinguished (for example, by time-division multiplexing) to synthesize a virtual array of two channels.
Angular performance depends on the size and spacing of the virtual array (discussed in Section 1.5.1), which has M TX × N RX channels, rather than on the RX count alone.