SPRADJ6 November   2026 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR2188 , AWR2243 , AWR2544 , AWR2944 , AWR2944P , AWR6443 , AWR6843 , AWRL1432 , AWRL6432 , AWRL6844 , AWRL6888 , IWR1443 , IWR1642 , IWR1843 , IWR2188 , IWR2243 , IWR2944 , IWR6243 , IWR6443 , IWR6843 , IWRL1432 , IWRL6432 , IWRL6432W , IWRL6843 , IWRL6844

 

  1.   1
  2.   Abstract
  3. 1Introduction
    1. 1.1 What is a mmWave Radar Antenna?
    2. 1.2 Features of mmWave Radar Antennas
      1. 1.2.1 Fundamental Antenna Parameters
      2. 1.2.2 Fundamental Antenna Array Parameters
    3. 1.3 Antenna Type Selection
    4. 1.4 Critical Sections of Antenna
      1. 1.4.1 Source
      2. 1.4.2 Feeding Network
      3. 1.4.3 Radiating Element
    5. 1.5 Antenna Array and Pattern Selection
      1. 1.5.1 Virtual Antenna Array
    6. 1.6 PCB Material Impact on Antenna Performance
  4. 2Antenna Design Flow
    1. 2.1 End Application Evaluation
    2. 2.2 Form Factor and Stack-up Decision
    3. 2.3 Link Budget and Antenna Feature Definition
    4. 2.4 Single Antenna Element Design
    5. 2.5 Antenna Array Design
    6. 2.6 Layout Creation and Simulation
    7. 2.7 Fabrication and Design Validation
  5. 3Summary
  6. 4References

Introduction

This application note guides the reader through the process of designing an antenna for mmWave radar sensor boards. Since PCB-printed patch antennas are one of the most common antenna types used for mmWave radar applications, this document focuses exclusively on that technology. Antenna-on-Package (AoP) and Launch-on-Package (LOP) designs are outside the scope of this application note.