SPRUJ66B February 2023 – September 2025
Clock inputs required for peripherals such as XDS110, FT4232, M.2 Interface, HDMI Transmitter and Audio Codec are generated locally using separate crystals or oscillators. Crystals or Oscillators used to provide the reference clocks to the EVM peripherals are shown in Table 2-4.
| Peripheral | Mfr.Part # | Description | Frequency |
|---|---|---|---|
| XDS110 emulator (Y4) | XRCGB16M000FXN01R0 | CRY 16.000MHz 8pF SMD | 16.000MHz |
| FT4232 Bridge (Y5) | 445I23D12M00000 | CRY12.000MHz 18pF SMD | 12.000MHz |
| M.2 Interface (U56) | ECS-327MVATX-2-CN-TR | OSC 32.768KHz CMOS SMD | 32.768KHz |
| Audio Codec (U86) | MC2016Z12.2880C19XSH | OSC12.288MHz CMOS SMD | 12.288MHz |
| HDMI Transmitter (U9) | MC2016Z12.2880C19XSH | OSC12.288MHz CMOS SMD | 12.288MHz |
The clock required by the HDMI transmitter can be provided by either the on board oscillator or the SOC’s AUDIO_EXT_REFCLK1, which can be selected through a resistor mux. SOC’s EXT_REFCLK1 is used to provide clock to the User Expansion Connector on the SKEVM. The 32.768KHz clock to the M.2 module is provided by default from WKUP_CLKOUT0 ball of AM62A SOC.