SPRUJ66B February 2023 – September 2025
The various AM62A SK EVM PCB design revisions, and assembly variants are listed in Table 2-1. Specific PCB revision is indicated in silkscreen on the PCB. Specific assembly variant is indicated with additional sticker label.
| OPN | PCB Revision | Assembly Variant | Revision and Assembly Variant Description |
|---|---|---|---|
| SK-AM62A-LP | PROC135E1 | N/A (single variant produced) | First prototype, early release revision of the AM62A SK EVM. Implements the Sitara™ AM62A MPU with a PMIC power solution |
| SK-AM62A-LP | PROC135E2 | N/A | Second prototype, early release revision of the AM62A SK EVM. Implements a number of changes and bug fixes. |
| SK-AM62A-LP | PROC135E3 | N/A | Third prototype. Added 2nd onboard Ethernet port and support for dual core voltage (0.85V and 0.75V) |
| SK-AM62A-LP | PROC135A | N/A | Production version. |
| SK-AM62A-LP | PROC135A1 | N/A | Production version with updated SoC part number (AM62A74AVMSIANFRQ1). Functionally equivalent to PROC135A (AM62A74AUMSIAMBRQ1) with only package change. No PCB Design modification |