SPRUJ66B February 2023 – September 2025
AM62A Low Power SK EVM houses Micron’s (MT53E2G32D4DE-046) dual Rank dual Die 4GB, 32 bit wide LPDDR4 memory supporting data rates up to 4266 Mb/s. The LPDDR4 memory is placed optimally and routed to the DDR0 group of SOC to support point to point communication.
The LPDDR4 memory requires 1.8V for its core supply, thus reducing power demand. The I/Os are supplied from a 1.1V supply output from the PMIC. LPDDR4 reset (Active low) controlled by the AM62A SOC is pulled down to set the default active state. The provision for mounting a pull up resistor is also provided.
Figure 2-21 LPDDR4 Interface Block Diagram