SPRUJ66B February   2023  – September 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Key Features
        1. 1.3.1.1 Processor
        2. 1.3.1.2 Memory
        3. 1.3.1.3 JTAG Emulator
        4. 1.3.1.4 Supported Interfaces and Peripherals
        5. 1.3.1.5 Expansion Connectors Headers to Support Application Specific Add On Boards
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Revisions and Assembly Variants
    2. 2.2 System Description
      1. 2.2.1 Board Image With Markings
      2. 2.2.2 Functional Block Diagram
      3. 2.2.3 AM62A Low Power SK EVM Interface Mapping
      4. 2.2.4 Power ON/OFF Procedures
        1. 2.2.4.1 Power-On Procedure
        2. 2.2.4.2 Power-Off Procedure
        3. 2.2.4.3 Power Test Points
      5. 2.2.5 Peripheral and Major Component Description
        1. 2.2.5.1  Clocking
          1. 2.2.5.1.1 Peripheral Ref Clock
        2. 2.2.5.2  Reset
        3. 2.2.5.3  CSI Interface
        4. 2.2.5.4  Audio Codec Interface
        5. 2.2.5.5  HDMI Display Interface
        6. 2.2.5.6  JTAG Interface
        7. 2.2.5.7  Test Automation Header
        8. 2.2.5.8  UART Interface
        9. 2.2.5.9  USB Interface
          1. 2.2.5.9.1 USB 2 0 Type A Interface
          2. 2.2.5.9.2 USB 2 0 Type C Interface
        10. 2.2.5.10 Memory Interfaces
          1. 2.2.5.10.1 LPDDR4 Interface
          2. 2.2.5.10.2 Octal Serial Peripheral Interface (OSPI)
          3. 2.2.5.10.3 MMC Interfaces
            1. 2.2.5.10.3.1 MMC0 - eMMC Interface
            2. 2.2.5.10.3.2 MMC1 - Micro SD Interface
            3. 2.2.5.10.3.3 MMC2 - M.2 Key E Interface
          4. 2.2.5.10.4 Board ID EEPROM
        11. 2.2.5.11 Ethernet Interface
          1. 2.2.5.11.1 CPSW Ethernet PHY Default Configuration
        12. 2.2.5.12 GPIO Port Expander
        13. 2.2.5.13 GPIO Mapping
        14. 2.2.5.14 Power
          1. 2.2.5.14.1 Power Requirements
          2. 2.2.5.14.2 Power Input
          3. 2.2.5.14.3 Power Supply
          4. 2.2.5.14.4 AM62A SoC Power
          5. 2.2.5.14.5 Current Monitoring
        15. 2.2.5.15 AM62A Low Power SK EVM User Setup and Configuration
          1. 2.2.5.15.1 Boot Modes
          2. 2.2.5.15.2 User Test LEDs
        16. 2.2.5.16 Expansion Headers
          1. 2.2.5.16.1 User Expansion Connector
          2. 2.2.5.16.2 MCU Connector
        17. 2.2.5.17 I2C Address Mapping
  9. 3Hardware Design Files
    1. 3.1 Schematics, PCB Layout and BOM
  10. 4Additional Information
    1. 4.1 Known Hardware or Software Issues
    2. 4.2 EMC, EMI, and ESD Compliance
    3. 4.3 Trademarks
    4.     72
  11. 5Revision History

Audio Codec Interface

AM62A Low Power SK EVM houses TI‘s TLV320AIC3106 Stereo Audio Codec to interface with AM62A via McASP1 group of signals.

TLV320AIC3106 is a low-power stereo audio codec with stereo headphone amplifier, as well as multiple inputs and outputs programmable in single ended or fully differential configurations. The record path of the TLV320AIC3106contains integrated microphone bias, digitally controlled stereo microphone preamplifier and Automatic gain control (AGC) with mix/Mux capability among the multiple analog inputs. The stereo audio DAC supports sampling rates from 8kHz to 96kHz.

1x Standard 3.5mm TRRS Audio Jack connector (J14) Mfr. Part# SJ-43514 is provided for MIC IN and Headphone output. Audio Codec’s Line inputs are terminated to Test points.

The codec can be configured over I2C with device address set to 0x1B.

The Controller Clock input, MCLK to the Audio Codec is provided through a 12.288MHz Oscillator. Audio serial data bus bit clock (BCLK) & Audio serial data bus input and output (DIN & DOUT) are connected to SOC’s MCASP1_AXR0 and MCASP1_AXR2 through a Mux/Demux. An AND output of RESETSTATz and a GPIO sourced via IO expander is used to reset the Audio codec.

The TLV320AIC3106 is powered by an analog supply of 3.3V, a digital core supply of 1.8V, and a digital I/O supply of 3.3V.

SK-AM62A-LP Audio Codec Interface Block
                    Diagram Figure 2-14 Audio Codec Interface Block Diagram