SPRUJ66B February 2023 – September 2025
AM62A Low Power SK EVM boards can be identified remotely from its version and serial number data stored on the onboard EEPROM.
Board ID memory AT24C512C-MAHM-T from Microchip is interfaced to the I2C0 port of the SOC and is configured to respond to address 0x51 programmed with the header description. I2C address of the EEPROM can be modified by driving the A0 pin to high and A1, A2 pins to LOW. The first 259 bytes of memory are preprogrammed with identification information for each board. The remaining 65277 bytes are available to the user for data or code storage.
Figure 2-26 Board ID EEPROM Block
Diagram