SPRUJ66B February   2023  – September 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Key Features
        1. 1.3.1.1 Processor
        2. 1.3.1.2 Memory
        3. 1.3.1.3 JTAG Emulator
        4. 1.3.1.4 Supported Interfaces and Peripherals
        5. 1.3.1.5 Expansion Connectors Headers to Support Application Specific Add On Boards
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Revisions and Assembly Variants
    2. 2.2 System Description
      1. 2.2.1 Board Image With Markings
      2. 2.2.2 Functional Block Diagram
      3. 2.2.3 AM62A Low Power SK EVM Interface Mapping
      4. 2.2.4 Power ON/OFF Procedures
        1. 2.2.4.1 Power-On Procedure
        2. 2.2.4.2 Power-Off Procedure
        3. 2.2.4.3 Power Test Points
      5. 2.2.5 Peripheral and Major Component Description
        1. 2.2.5.1  Clocking
          1. 2.2.5.1.1 Peripheral Ref Clock
        2. 2.2.5.2  Reset
        3. 2.2.5.3  CSI Interface
        4. 2.2.5.4  Audio Codec Interface
        5. 2.2.5.5  HDMI Display Interface
        6. 2.2.5.6  JTAG Interface
        7. 2.2.5.7  Test Automation Header
        8. 2.2.5.8  UART Interface
        9. 2.2.5.9  USB Interface
          1. 2.2.5.9.1 USB 2 0 Type A Interface
          2. 2.2.5.9.2 USB 2 0 Type C Interface
        10. 2.2.5.10 Memory Interfaces
          1. 2.2.5.10.1 LPDDR4 Interface
          2. 2.2.5.10.2 Octal Serial Peripheral Interface (OSPI)
          3. 2.2.5.10.3 MMC Interfaces
            1. 2.2.5.10.3.1 MMC0 - eMMC Interface
            2. 2.2.5.10.3.2 MMC1 - Micro SD Interface
            3. 2.2.5.10.3.3 MMC2 - M.2 Key E Interface
          4. 2.2.5.10.4 Board ID EEPROM
        11. 2.2.5.11 Ethernet Interface
          1. 2.2.5.11.1 CPSW Ethernet PHY Default Configuration
        12. 2.2.5.12 GPIO Port Expander
        13. 2.2.5.13 GPIO Mapping
        14. 2.2.5.14 Power
          1. 2.2.5.14.1 Power Requirements
          2. 2.2.5.14.2 Power Input
          3. 2.2.5.14.3 Power Supply
          4. 2.2.5.14.4 AM62A SoC Power
          5. 2.2.5.14.5 Current Monitoring
        15. 2.2.5.15 AM62A Low Power SK EVM User Setup and Configuration
          1. 2.2.5.15.1 Boot Modes
          2. 2.2.5.15.2 User Test LEDs
        16. 2.2.5.16 Expansion Headers
          1. 2.2.5.16.1 User Expansion Connector
          2. 2.2.5.16.2 MCU Connector
        17. 2.2.5.17 I2C Address Mapping
  9. 3Hardware Design Files
    1. 3.1 Schematics, PCB Layout and BOM
  10. 4Additional Information
    1. 4.1 Known Hardware or Software Issues
    2. 4.2 EMC, EMI, and ESD Compliance
    3. 4.3 Trademarks
    4.     72
  11. 5Revision History

Clocking

Figure 2-10 shows the clock architecture of the AM62A-Low Power SK EVM.

SK-AM62A-LP Clock Architecture Figure 2-10 Clock Architecture

A clock generator of part number LMK1C1104PWR is used to drive the 25MHz clock to the SOC, two Ethernet PHYs and CSI Camera devices. LMK1C1104PWR is a 1:4 LVCMOS clock buffer, which takes the 25MHz crystal/LVCMOS reference input and provides four 25MHz LVCMOS clock outputs. The source for the clock buffer shall be either the CLKOUT0 pin from the SOC or a 25MHz oscillator, the selection of which is made using a set of resistors. By default, an oscillator is used as an input to the clock buffer on the AM62A-Low Power SK EVM. Output Y1 and Y2 of the clock buffer are used as reference clock inputs for the two Gigabit Ethernet PHYs. Output Y3 of the clock buffer is used as a reference clock input for CSI Camera interface.

There is one external crystal (32.768KHz) attached to the AM62A SOC to provide clock to its WKUP domain.

SK-AM62A-LP SoC WKUP Domain Clock Figure 2-11 SoC WKUP Domain Clock