SPRUJ66B February 2023 – September 2025
AM62A Low Power SK EVM has a M.2 Key E interface for connecting WiFi BT modules connected to MMC2, UART2 instances and McASP1 interface through buffers. This can be used to interface with a Wi-Fi, dual-band, 2.4 and 5GHz module with antennas supporting Industrial temperature grade. The M.2 is provided with 4-bit IO of the MMC2 interface supporting IEEE standard 802.11a/b/g/n data. The M.2 connector can be interfaced with modules that can offer high throughput and extended range along with Wi-Fi and Bluetooth coexistence for a power-optimized design.
The M.2 Connector is provided with a 3.3V on board power supply to meet the power supply requirements of the interfacing modules. The MMC2 interface of the SOC is powered by the VDDSHV6 power domain, which is connected to 1.8V IO supply.
Figure 2-25 M.2 Key E Interface block diagram