SPRUJ66B February 2023 – September 2025
AM62A Low Power SK EVM has a 14 x 2 standard 0.1” spaced MCU connector which includes signals connected to the MCU Domain of the SOC. The connected signals include MCU_I2C0, MCU_UART0 (with flow control), MCU_SPI0 and MCU_MCAN0 signals. Additional control signals connected on the Header includes CONN_MCU_RESETz, CONN_MCU_PORz, MCU_RESETSTATz, MCU_SAFETY_ERRORn, 3.3V IO supply and GND. MCU_UART0 signals from AM62A SOC are connected to both MCU Header and FT4232 Bridge through a MUX Mfr Part # SN74CB3Q3257PWR. The MCU Header does not include the Board ID memory interface. Allowed current limit is 100mA on 3.3V rail.
Figure 2-32 MCU Connector
Interface| Pin No. | SoCBall No. | Netname |
|---|---|---|
| 1 | - | VCC_3V3_SYS |
| 2 | - | DGND |
| 3 | - | DGND |
| 4 | B12 | MCU_SPI0_D1 |
| 5 | D7 | CAN_FD_WKUP_HDR_INH |
| 6 | A15 | MCU_SPI0_D0 |
| 7 | - | DGND |
| 8 | C11 | MCU_SPI0_CS1 |
| 9 | - | DGND |
| 10 | D7 | MCU_GPIO0_15 |
| 11 | B9 | MCU_GPIO0_16 |
| 12 | B11 | MCU_UART0_CTS_CONN |
| 13 | D8 | MCU_UART0_RXD_CONN |
| 14 | - | DGND |
| 15 | - | DGND |
| 16 | C7 | MCU_MCAN0_TX |
| 17 | D10 | MCU_UART0_RTS_CONN |
| 18 | B13 | MCU_SPI0_CLK |
| 19 | F8 | MCU_UART0_TXD_CONN |
| 20 | - | DGND |
| 21 | D9 | MCU_I2C0_SDA |
| 22 | E8 | MCU_MCAN0_RX |
| 23 | D14 | MCU_RESETSTATz |
| 24 | E12 | MCU_I2C0_SCL |
| 25 | C12 | CONN_MCU_RESETz |
| 26 | B8 | MCU_SAFETY_ERRORz_3V3 |
| 27 | - | DGND |
| 28 | A7 | CONN_MCU_PORz |