SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
In addition to generating interrupt vectors to the PIE, both interrupts lines for each module TX_INT1, TX_INT2, RX_INT1, and RX_INT2 can be assigned to trigger CLA tasks. Refer to the Configuration options table for the list of all sources capable of CLA task triggering. The configuration and use of CLA tasks are described in the CLA Tasks and Interrupt Vectors section in the Control Law Accelerator (CLA) chapter. The CLA has access to the entire FSI register map. This allows the CLA to manage the FSI independently from the CPU, freeing it up for other tasks.