SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
The device has a dual-zone code security module (DCSM) that blocks read access to certain areas of the Flash memory. To facilitate CRC checks and copying of CLA code, TI provides ROM functions to securely access those memory areas. To prevent security breaches, interrupts must be disabled before calling these functions. If a vector fetch occurs in a safe copy or CRC function, the DCSM triggers a reset. This security reset (SCCRESET) is similar to a SYSRS. However, the security reset also resets the debug logic to deny access to a potential attacker.
After a security reset, the SCCRESETn bit in RESC is set.