SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
Figure 16-7 shows the counter feedback (CTR/ICM) mode of operation. This operation encrypts the IV. The output of the cryptographic core (encrypted IV) is XORed with the data, thus creating the output result.
The IV is built out of two components: a fixed part and a counter part. The counter part is incremented with each block. The counter width is selectable per context and can be 16, 32, 64, 96, or 128 bits wide. In this mode, encryption and decryption use the same operation.
Figure 30-7 AES Encryption With CTR/ICM ModeThe value for n can be 1, 2, 3, or 4 for CTR mode and is ½ for ICM mode.