SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
The missing clock detection logic monitors OSCCLK for failure. If the OSCCLK source stops, the PLL is bypassed, OSCCLK is connected to INTOSC1, and an NMI is fired to the CPU. For more information on missing clock detection, see Section 3.7.12.1.