SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
Quick commands (Figure 26-15) are initiated in controller mode by simply programming the desired target device address into the PMBCCR. The byte count within the PMBCCR register is configured to 0 bytes by writing all zeros to bits 15-8. Upon transmission of the device address, the PMBus module monitors the target acknowledgment of the address. If the address is not acknowledged, the NACK bit within the status register is enabled and the PMBus module automatically sends a stop condition on the bus to terminate the message. If the address is acknowledged, a data request is issued to the processor. The firmware writes a zero to the PMBACK to terminate the message, forcing the PMBus modules to write a stop condition onto the bus.