SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
The FSI transmitter module handles the framing of data, CRC generation, and signal generation of TXCLK, TXD0, and TXD1, as well as interrupt generation. The operation of the transmitter core is controlled and configured through programmable control registers. The transmitter control registers allow the CPU (or the CLA) to program, control, and monitor the operation of the FSI receiver. The transmit data buffer is accessible by the CPU, CLA, and the DMA.
The transmitter has the following features:
Figure 24-3 shows the high-level block diagram of the FSI transmitter. Figure 24-4 shows the block diagram of the transmitter core submodule.
The following sections describe the various aspects of the FSI transmitter in detail.
Figure 24-3 FSI Transmitter Block Diagram
Figure 24-4 FSI Transmitter Core Block Diagram