SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
Figure 20-6 shows the standard Message ID (11-bit ID) filtering flow. Section 27.5.16.5 describes the standard Message ID filter element.
The Remote Transmission Request (RTR) and Extended Identifier (XTD) bits of the received frames are compared against the list of configured filter elements. This is controlled by the following registers:
Figure 27-13 Standard Message ID Filter
Path