SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
After programming, the user should perform verification using API function Fapi_doVerify(). This function verifies the Flash contents against supplied data.
Application software typically performs a CRC check of the Flash memory contents during power-up and at regular intervals during runtime (as needed). Apart from this, ECC logic, when enabled (enabled by default), catches single-bit errors, double-bit errors, and address errors whenever the CPU reads/fetches from a Flash address.