SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
FILE: pmbus_ex1_controller_i2c_mode.c
This example demonstrates PMBus operating in I2C controller mode. It transfers data from a buffer to the PMBus transmit buffer, which is then sent to a PMBus target device.
It is recommended to run this example with a companion PMBus target in I2C mode example to observe the complete data transfer.
External Connections
Watch Variables