SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
Once the boot mode is decoded during the boot flow, the boot mode value is written to RAM. Additionally when running the MPOST POR memory test, the test result is written to RAM.
For more information, see the C2000™ Memory Power-On Self-Test (M-POST) Application Report.
| Description | Address |
|---|---|
| Boot Mode | 0x0000 0004 |
| MPOST POR Memory Test Result | 0x0000 0006 |