SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The purpose of this test is intended to assess the level of internally generated electrical noise present on the AC power input/output ports. This test is applicable for radio equipment and ancillary equipment for fixed use powered by the AC mains.
This test should be performed on a representative configuration of the radio equipment, the associated ancillary equipment, or a representative configuration of the combination of radio and ancillary equipment. The equipment should meet the limits shown in Table 7-7.
| AC Power port usage | Limits |
|---|---|
| Used for Power Supply only | The equipment should meet the class B limits given in CENELEC EN 55032, annex A, table A.10. |
| Used for PLC Communications up to 30MHz | The EUT should comply with the requirements of CENELEC EN 50561-1, clause 6. |
| Used for PLC Communications above 30MHz | The EUT should comply with the requirements of CENELEC EN 50561-3, clause 6. |