SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The purpose of this test is intended to assess the ability of the EUT to operate as intended in the event of an electrostatic discharge. This test is applicable for radio equipment and associated ancillary equipment.
This test should be performed on a representative configuration of the radio equipment, the associated ancillary equipment, or a representative configuration of the combination of radio and ancillary equipment. The test method should be in accordance with CENELEC EN 61000-4-2, clauses 6, 7 and 8.
The EUT should meet the performance criteria for transient phenomena (see Section 7.6), when it is tested with the ESD levels shown in Table 7-12.
| ESD Discharge Type | ESD Level | Notes |
|---|---|---|
| Contact Discharge | ± 4 KV | Electrostatic discharges should be applied to all exposed surfaces of the EUT except where the user documentation specifically indicates a requirement for appropriate protective measures (as specified in CENELEC EN 61000-4-2, clauses 8.3.2 and 8.3.3). |
| Air Discharge | ± 8 KV |