SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The purpose of this test is intended to assess the ability of the EUT to operate as intended in the event of surges present on the AC mains power input ports and wired network ports. This test should be performed on the AC mains power port (if any) of radio equipment and associated ancillary equipment. This test should be additionally performed on wired network ports, if any.
This test should be performed on a representative configuration of the radio equipment, the associated ancillary equipment, or a representative configuration of the combination of radio and ancillary equipment.
The test method should be in accordance with CENELEC EN 61000-4-5, clauses 7 and 8.
The equipment should meet the transient performance criteria, when it is tested as per the test level limits shown in Table 7-16.
| Type of Port and Connection | Test Signal Level |
|---|---|
| Wired Network port – connected to Outdoor Cables (For Symmetrically Operated) | The test signal level should be 1 kV (applied Line to Ground) as given in CENELEC EN 61000-4-5, clause 5 with a 10/700 uSec pulse as defined in CENELEC EN 61000-4-5, clause 6.2. The total output impedance of the surge generator should be in accordance with the basic standard CENELEC EN 61000-4-5, clauses 6.1 and 6.2. |
| Wired Network port – connected to Outdoor Cables (For Non-Symmetrically Operated) | The test signal level should be 1 kV (applied Line to Ground or Shield to Ground) and 0.5 kV (applied Line to Line) as given in CENELEC EN 61000-4-5, clause 5 with a 1.2/50 uSec pulse as defined in CENELEC EN 61000-4-5, clause 6.1. The total output impedance of the surge generator should be in accordance with the basic standard CENELEC EN 61000-4-5, clauses 6.1 and 6.2. |
| Wired Network port – connected to Indoor Cables (Longer than 30 meters) | The test signal level should be 0.5 kV (applied Line to Ground or Shield to Ground) as given in CENELEC EN 61000-4-5, clause 5 with a 1.2/50 uSec pulse as defined in CENELEC EN 61000-4-5, clause 6.1. The total output impedance of the surge generator should be in accordance with the basic standard CENELEC EN 61000-4-5, clauses 6.3. |
| Mains ports | The test signal level should be 2 kV applied Line to Ground and 1 kV Line to Line as given in CENELEC EN 61000-4-5, clause 6.3 with a 1.2/50 uSec pulse as defined in CENELEC EN 61000-4-5, clause 6.2. In telecom centers, the test signal level should be 1 kV applied Line to Ground and 0.5 kV Line to Line as given in CENELEC EN 61000-4-5, clause 6.3 with a 1.2/50 uSec pulse as defined in CENELEC EN 61000-4-5 , clause 6.2. The total output impedance of the surge generator should be in accordance with the basic standard CENELEC EN 61000-4-5, clauses 6.3. |