SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The equipment should meet the Reference Level limits and Basic Restrictions limits in accordance with Council Recommendation 99/519/EC on the limitation of exposure of the general public to electromagnetic fields (0 Hz to 300 GHz) (Official Journal L199 of July 30, 1999).
The Reference Level limits as per Annex-III of Council Recommendation 99/519/EC are shown in Table 9-1. If the quantities of measured values are greater than the reference levels, it does not necessarily follow that the basic restrictions have been exceeded. In this case, an assessment should be made as to whether exposure levels are below the basic restrictions.
| Frequency Range | E-field strength (V/m) | H-field strength (A/m) | B-field (μT) | Equivalent plane wave power density Seq (W/m2) |
|---|---|---|---|---|
| 0-1 Hz | — | 3.2 × 104 | 4 × 104 | — |
| 1-8 Hz | 10000 | 3.2 × 104 / f2 | 4 × 104 / f2 | — |
| 8-25 Hz | 10000 | 4000/f | 5000/f | — |
| 0.025-0.8 kHz | 250/f | 4/f | 5/f | — |
| 0.8-3 kHz | 250/f | 5 | 6.25 | — |
| 3-150 kHz | 87 | 5 | 6.25 | — |
| 0.15-1 MHz | 87 | 0.73/f | 0.92/f | — |
| 1-10 MHz | 87/ f1/2 | 0.73/f | 0.92/f | — |
| 10-400 MHz | 28 | 0.073 | 0.092 | 2 |
| 400-2000 MHz | 1375 x f1/2 | 0.0037 x f1/2 | 0.0046 x f1/2 | f/200 |
| 2-300 GHz | 61 | 0.16 | 0.20 | 10 |
The Basic Restriction limits as per Annex-II of Council Recommendation 99/519/EC are shown in Table 9-2. The assessment should be made as to whether exposure levels are below the basic restrictions or not, when the quantities of measured values are greater than the reference levels shown in Table 9-1 only.
| Frequency Range | Magnetic flux density (mT) | Current density (mA/ m2) (rms) | Whole body average SAR (W/kg) | Localized SAR (head and trunk) (W/kg) | Localized SAR (limbs) (W/kg) | Power density, S (W/ m2) |
|---|---|---|---|---|---|---|
| 0 Hz | 40 | — | — | — | — | — |
| > 0 - 1 Hz | — | 8 | — | — | — | — |
| 1 - 4 Hz | — | 8/f | — | — | — | — |
| 4 - 1000 Hz | — | 2 | — | — | — | — |
| 1000 Hz – 100 KHz | — | f/500 | — | — | — | — |
| 100 kHz – 10 MHz | — | f/500 | 0.08 | 2 | 4 | — |
| 10 MHz – 10 GHz | — | — | 0.08 | 2 | 4 | — |
| 10 - 300 GHz | — | — | — | — | — | 10 |