SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
There are four different sets of Channel Access parameters for Supervising Devices and Supervised Devices respectively, resulting in different Priority Classes and different maximum Channel Occupancy Times. These parameters are used by the Channel Access Mechanism for the Initiating Device described in section 6.2.8.2.5Section 6.2.8.2.5 to gain access to an Operating Channel. The parameters for Supervising Devices are shown in Table 6-17 and the parameters for Supervised devices are shown in Table 6-18.
If a Channel Occupancy consists of more than one transmission the transmissions may be separated by gaps. The Channel Occupancy Time is the total duration of all transmissions and all gaps of 25 μs duration or less within a Channel Occupancy and should not exceed the maximum Channel Occupancy Time in Table 6-17 and Table 6-18. The duration from the start of the first transmission within a Channel Occupancy until the end of the last transmission in that same Channel Occupancy should not exceed 20 ms.
The Initiating Device may have data to be transmitted in different Priority Classes and therefore the Channel Access Mechanism is allowed to operate different Channel Access Engines as described in Section 6.2.8.2.4 simultaneously (one for each implemented Priority Class).
| Class # | p0(3) | CWmin(3) | CWmax(3) | Maximum Channel Occupancy Time (COT), mSec |
|---|---|---|---|---|
| 4 | 1 | 3 | 7 | 2 |
| 3 | 1 | 7 | 15 | 4 |
| 2 | 3 | 15 | 63 | 6 (1)(2) |
| 1 | 7 | 15 | 1023 | 6 (1) |
| Class # | p0(2) | CWmin(2) | CWmax(2) | Maximum Channel Occupancy Time (COT), mSec |
|---|---|---|---|---|
| 4 | 2 | 3 | 7 | 2 |
| 3 | 2 | 7 | 15 | 4 |
| 2 | 3 | 15 | 1023 | 6 (1) |
| 1 | 7 | 15 | 1023 | 6 (1) |